X67SI8103
|
X67 safe digital input module, 2x M12 interface each with 2 safe type A digital inputs, configurable input filter and 2 pulse outputs, 24 VDC, 2x standardized 8-pin M12 device interface each with 1 digital input without safety function and 2 safe type A digital inputs, configurable input filter and 2 pulse outputs, 24 VDC and 1 digital output without safety function, 24 VDC, 0.6 A and 1 device power supply, 24 VDC, 2 A
|
|