DWL@DWL10000109464
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.2.0 | * | 03/27/2012 | 442 KB | EXE | AS2.6_HW_X67DM1321.L08.exe | |
| Açıklama |
V2.6 HW Upgrade (X67DM1321.L08) Revision information X67DM1321.L08 Version 1.1.2.0: ID: 288275 Error correction gate time measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(928), 1\6684_9.fw(928) Version 1.1.1.0: ID: 235410 / Support ID: 400048373 Correction of X67BCOnboard Compatible Codes to X67BCOnboardL08 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(912) Version 1.1.0.0: ID: 232855 Support for latch function added Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(912) Version 1.0.2.1: ID: 216155 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(912) Version 1.0.2.0: ID: 194540 / Support ID: 400012892 Correction of communication-IRQ-function to prevent interrupt intersections New FW V898 : Correction of communication-IRQ-function to prevent interruptintersections Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898) Version 1.0.1.0: ID: 190455 Enhancement of single channel or counter configurationon CANIO Enhancement of single channel or counter configuration on CANIO Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770) |
|||||