DWL@DWL10000866732
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 3.6.0.1 | * | 11/09/2026 | 610 KB | EXE | AS6_HW_8BSMC9173.exe | |
| Açıklama |
V6.3 HW Upgrade (8BSMC9173) Revision information 8BSMC9173 Version 3.6.0.1: ID: UNNW-8274 Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtimeversions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: no Firmware changed: no Version 3.6.0.0: ID: UNNW-7313 HW-Upgrade 3.6.0.0 FW Version 630 - First official release for Safety+ The firmware corresponds to hardware upgrade 2.6.0.1. For information on earlier revisions, see therevision notes for this upgrade. Channel description changed: yes Configuration description changed: yes Firmware changed: no |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 3.6.0.0 | * | 07/13/2026 | 606 KB | EXE | AS6_HW_8BSMC9173.exe | |
| Açıklama |
V6.3 HW Upgrade (8BSMC9173) Revision information 8BSMC9173 Version 3.6.0.0: ID: UNNW-7313 HW-Upgrade 3.6.0.0 FW Version 630 - First official release for Safety+ The firmware corresponds to hardware upgrade 2.6.0.1. For information on earlier revisions, see the revision notes for this upgrade. Channel description changed: yes Configuration description changed: yes Firmware changed: no |
|||||