DWL@DWL10000852772
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.0.2 | * | 10/08/2026 | 3 MB | EXE | AS6_HW_X90DSI00.04-00.exe | |
| Açıklama |
V6.0 HW Upgrade (X90DSI00.04-00) Revision information X90DSI00.04-00 Version 1.4.0.2: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.4.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installationsystem NSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: TDYD-10468 Support BOOL[8] Process Data and fix the issue in the parameter server Hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded which caused problems in combination with certain devices. This issue has been resolved. Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 1\63991_1.fw(305) Version 1.3.0.0: ID: 747025 Additional Registers available Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 747045 New documentation 1.10 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749715 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749720 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(261) Version 1.2.0.0: ID: 720195 Setting parameter "Channel supply switchable" available Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 737935 New documentation 1.04 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 739675 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741550 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 742935 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(256) Version 1.1.0.0: ID: 713660 new adapted firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(240) Version 1.0.1.0: ID: 677175 First Version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63991_1.fw(210) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.4.0.1 | * | 08/19/2026 | 3 MB | EXE | AS6_HW_X90DSI00.04-00.exe | |
| Açıklama |
V6.0 HW Upgrade (X90DSI00.04-00) Revision information X90DSI00.04-00 Version 1.4.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: TDYD-10468 Support BOOL[8] Process Data and fix the issue in the parameter server Hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. FW-adaption: In the sequence for datastorage (parameter server), additional commands were included which caused problems in combination with certain devices. This issuehas been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63991_1.fw(305) Version 1.3.0.0: ID: 747025 Additional Registers available Channel description changed: Yes Configuration description changed: No Firmwarechanged: No ID: 747045 New documentation 1.10 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749715 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749720 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(261) Version 1.2.0.0: ID: 720195 Setting parameter "Channel supply switchable" available Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 737935 New documentation 1.04 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 739675 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741550 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 742935 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\63991_1.fw(256) Version 1.1.0.0: ID: 713660 new adapted firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(240) Version 1.0.1.0: ID: 677175 First Version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63991_1.fw(210) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.4.0.0 | * | 04/24/2026 | 3 MB | EXE | AS6_HW_X90DSI00.04-00.exe | |
| Açıklama |
V6.0 HW Upgrade (X90DSI00.04-00) Revision information X90DSI00.04-00 Version 1.4.0.0: ID: TDYD-10468 Support BOOL[8] Process Data and fix the issue in the parameter server Hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded which caused problems in combination with certain devices. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes Firmware: 1\63991_1.fw(305) Version 1.3.0.0: ID: 747025 Additional Registers available Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 747045 New documentation 1.10 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749715 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749720 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(261) Version 1.2.0.0: ID: 720195 Setting parameter "Channel supply switchable" available Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 737935 New documentation 1.04 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 739675 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741550 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 742935 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(256) Version 1.1.0.0: ID: 713660 new adapted firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63991_1.fw(240) Version 1.0.1.0: ID: 677175 First Version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63991_1.fw(210) |
|||||