DWL@DWL10000878572

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.0.3.1 * 10/08/2026 986 KB EXE AS6_HW_X90AT910.04-00.exe
Açıklama V6.0 HW Upgrade (X90AT910.04-00)

Revision information X90AT910.04-00

Version 1.0.3.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.0.2.0:

ID: 592870
Onboard temperature sensor will generate wrong values when temperature is below 0 °C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60451_2.fw(101)

Version 1.0.1.0:

ID: 555515
Rework help files
Important Remark: To use the Help, a minimimum Revision 4.3.5.24 of the Automation Studio Main Help is required. Otherwise, the upgrade is installed butthe help pages are empty.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60451_2.fw(100)
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo