DWL@DWL10000878448
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 10/07/2026 | 4 MB | EXE | AS6_HW_X67IF1121-1.exe | |
| Açıklama |
V6.0 HW Upgrade (X67IF1121-1) Revision information X67IF1121-1 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: 733900 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741030 New documentation 2.13 isavailable Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\43279_1.fw(60102), 1\43279_2.fw(15), 1\43279_3.fw(103) Version 1.5.2.0: ID: 596805 Adjustments to fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43279_1.fw(60102), 1\43279_2.fw(15) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.1.0: ID: 425530 Documentation corrections Channel description changed: No Configuration description changed: No Firmware changed: No ID: 493245 Module documentation revised Data sheet V2.00 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43279_1.fw(60102), 1\43279_2.fw(15) Version 1.4.0.0: ID: 320870 Correction for display of diagnostic data in stream function model; text corrections Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 430155 Increased EMC stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43279_1.fw(60102), 1\43279_2.fw(15) Version 1.3.2.0: ID: 320870 Correction for display of diagnostic data in stream function model; text corrections Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 425530 Documentation corrections Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43279_1.fw(2) Version 1.3.1.0: ID: 395085 Adaption for Feldbus Designer Pro Customer specific offset values can be provided in Feldbus Designer Pro. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43279_1.fw(2) Version 1.3.0.1: ID: 313275 Text corrections in description files Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\43279_1.fw(2) Version 1.0.0.1: ID: 221435 Upgrade setup possible from versions AS 3.0.71.31 SP5, AS 2.7.0.17 and AR R2.95 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43279_1.fw(2) |
|||||