DWL@DWL10000878298
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 10/07/2026 | 692 KB | EXE | AS6_HW_X20PS2110.exe | |
| Açıklama |
V6.0 HW Upgrade (X20PS2110) Revision information X20PS2110 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 471015 Module documentation revised Data sheet V3.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(817) Version 1.1.0.0: ID: 463985 General adaptions in hardware files Adaptions to maintain hardwarefiles of X20 and X20c modules more easily Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID:464095 Currently produced Firmware added Firmware for HW variant 7 published in AS Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(817) Version 1.0.4.0: ID: 456485 Documentation update in reference to standards Channel description changed: No Configuration description changed: No Firmware changed: No ID: 459430 Adaption for AS4 - AutoConnect changed to X20BM01 - Accessory X20BM05 added to documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(800) Version 1.0.3.0: ID: 260530 Error correction in channel description Adverse settings in the AS I/O configuration may cause an error on X2X Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(800) Version 1.0.2.0: ID: 227890 Extension in IO-Mapping for SG3 CanIO Datapoint for Bus voltage added Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(800) Version 1.0.1.1: ID: 176385 Correction HWC display of data point "SupplyVoltage" on Powerlink-BC Correction HWC display of data point "SupplyVoltage" on Powerlink-BC Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(800) Version 1.0.0.1: ID: 166175 New FW V800 and HWC V1.0.0.1 New diagnostic data fuse status Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8214_5.fw(784), 1\8214_6.fw(784), 1\8214_7.fw(800) |
|||||