DWL@DWL10000878226
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.2.1 | * | 10/07/2026 | 1 MB | EXE | AS6_HW_X20DO4613.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DO4613) Revision information X20DO4613 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.1.0: ID: 767190 Modul enabled for operation on X2X+ Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44293_7.fw(940), 1\44293_9.fw(950) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 502965 new firmware v 950 frequency-mode correction, improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44293_7.fw(940), 1\44293_9.fw(950) Version 1.1.2.0: ID: 477385 Module documentation revised Data sheet V2.34 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44293_7.fw(940) Version 1.1.1.0: ID: 452245 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44293_7.fw(940) Version 1.1.0.0: ID:415365 new functionmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44293_7.fw(940) Version 1.0.3.2: ID: 395470 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 396640 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44293_7.fw(928) Version 1.0.3.1: ID: 387765 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44293_7.fw(928) Version 1.0.3.0: ID: 366284 Signaltypes for APROLcorrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44293_7.fw(928) Version 1.0.2.1: ID: 335045 Correction of autoconnect function In Automation Studio 4, the X20DO4613 is inserted with X20BM12 (red). Channel description changed: No Configuration description changed: No Firmware changed: No ID: 346525 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44293_7.fw(928) Version 1.0.2.0: ID: 327931 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior incase of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44293_7.fw(912) Version 1.0.0.3: ID: 220745 Support of X20DO4613 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||