DWL@DWL10000878200
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/06/2026 | 905 KB | EXE | AS6_HW_X20DIF372.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DIF372) Revision information X20DIF372 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 765800 Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision B0. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\10539_10.fw(230), 1\10539_12.fw(230), 1\10539_20.fw(230), 1\10539_22.fw(230) Version 1.0.0.0: ID: 720685 Support X20DIF372 HW10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 750820 Support X20DIF372 HW20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10539_10.fw(220), 1\10539_20.fw(220) |
|||||