DWL@DWL10000878197
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 10/06/2026 | 837 KB | EXE | AS6_HW_X20DI9372.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DI9372) Revision information X20DI9372 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: 767695 Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision G0. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\7464_1.fw(560), 1\7464_10.fw(230), 1\7464_12.fw(230), 1\7464_20.fw(220), 1\7464_22.fw(230), 1\7464_5.fw(800) Version 1.4.0.0: ID: 740285 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7464_1.fw(560), 1\7464_10.fw(200), 1\7464_20.fw(220), 1\7464_5.fw(800) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 721710 Support new HW-variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722725 Module documentation revised Data sheet V3.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7464_1.fw(560), 1\7464_10.fw(200), 1\7464_5.fw(800) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 525650 Module documentation revised Data sheet V3.14 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7464_1.fw(560), 1\7464_5.fw(800) Version 1.0.1.2: ID: 407810 documentation updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7464_1.fw(560), 1\7464_5.fw(800) Version 1.0.1.1: ID: 243355 Enhancement packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7464_1.fw(560), 1\7464_5.fw(800) Version 1.0.1.0: ID: 217430 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7464_1.fw(560), 1\7464_5.fw(800) |
|||||