DWL@DWL10000878190
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/06/2026 | 752 KB | EXE | AS6_HW_X20DI4760.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DI4760) Revision information X20DI4760 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.4.0: ID: 559535 Module documentation revised Data sheet V3.14 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8453_5.fw(785), 1\8453_6.fw(801), 1\8453_7.fw(802) Version 1.0.3.1: ID: 525610 Module documentation revised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8453_5.fw(785), 1\8453_6.fw(801), 1\8453_7.fw(802) Version 1.0.2.4: ID: 405735 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 408840 Text corrections inHWC Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8453_5.fw(785), 1\8453_6.fw(801), 1\8453_7.fw(802) Version 1.0.2.2: ID: 275285 Enhancement configuration and evaluation of input signal in case of error Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8453_5.fw(785), 1\8453_6.fw(801), 1\8453_7.fw(802) Version 1.0.2.0: ID: 275285 Enhancement configuration and evaluation of input signal in case of error Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8453_5.fw(785), 1\8453_6.fw(801), 1\8453_7.fw(802) Version 1.0.1.0: ID: 188905 Enhancement channel selective error check Enhancement channel selective error check Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8453_5.fw(785), 1\8453_6.fw(801) |
|||||