DWL@DWL10000878185
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 10/06/2026 | 809 KB | EXE | AS6_HW_X20DI2377.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DI2377) Revision information X20DI2377 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: 705655 Module documentation revised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 765870 Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision K0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7054_1.fw(544), 1\7054_21.fw(120), 1\7054_22.fw(120), 1\7054_5.fw(802), 1\7054_6.fw(802), 1\7054_7.fw(805) Version 1.5.0.0: ID: 748930 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7054_1.fw(544), 1\7054_21.fw(110), 1\7054_5.fw(802), 1\7054_6.fw(802), 1\7054_7.fw(805) Version 1.4.1.0: ID: 680660 Module documentationrevised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 735550 Support HW variant 7 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7054_1.fw(544), 1\7054_5.fw(802), 1\7054_6.fw(802), 1\7054_7.fw(805) Version1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.4.0: ID: 535710 Module documentation revised Data sheet V3.06 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7054_1.fw(544), 1\7054_5.fw(802), 1\7054_6.fw(802) Version 1.1.3.0: ID: 400555 Anhancement online-help Channel description changed: No Configuration description changed: No Firmware changed: No ID: 405705 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7054_1.fw(544), 1\7054_5.fw(802), 1\7054_6.fw(802) Version 1.1.2.0: ID: 287250 Error correction gate time measurement Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\7054_1.fw(544), 1\7054_5.fw(802), 1\7054_6.fw(802) Version 1.1.1.0: ID: 188540 Enhancement configuration of SW counter Reset data points Enhancement configuration of SW counter Reset data points Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7054_1.fw(544), 1\7054_5.fw(784) Version 1.1.0.0: ID: 171425 Enhancment SW counter function Enhancment SW counter function with input filter Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7054_1.fw(544), 1\7054_5.fw(784) |
|||||