DWL@DWL10000878214
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 10/07/2026 | 1 MB | EXE | AS6_HW_X20DC4395.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DC4395) Revision information X20DC4395 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 612300 Support new HW-variant 5 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7365_1.fw(14), 1\7365_3.fw(14), 1\7365_4.fw(14), 1\7365_5.fw(101) Version 1.0.6.0: ID: 572595 Added display of dig. Inputs for event counter Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\7365_1.fw(14), 1\7365_3.fw(14), 1\7365_4.fw(14) Version 1.0.5.0: ID: 521115 Module documentation revised Data sheet V3.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7365_1.fw(14), 1\7365_3.fw(14), 1\7365_4.fw(14) Version 1.0.4.0: ID: 402175 Corrections online help Channel description changed: No Configuration description changed: No Firmware changed: No ID: 403490 Enhancement ECADdata Channel description changed: No Configuration description changed: No Firmware changed: No ID: 416570 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No ID: 429620 Firmware update extended firmware files for hardware variant 4 added Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\7365_1.fw(14), 1\7365_3.fw(14), 1\7365_4.fw(14) Version 1.0.3.0: ID: 244905 Enhancement length check of I/O blocksize during Build Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7365_1.fw(11),1\7365_3.fw(11) Version 1.0.2.0: ID: 197305 Comparator problem corrected. ATTENTION :: incompatibility at window margin New FW V11 : comparator problem corrected. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware:1\7365_1.fw(11), 1\7365_3.fw(11) Version 1.0.1.0: ID: 177485 Enhancement SSI encoder configuration and position latch, correction internal communication Enhancement monoflop check SSI encoder configuration and position latch with pos./neg. edge, correction internal communication X2X Uart Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7365_1.fw(10), 1\7365_3.fw(10) |
|||||