DWL@DWL10000878180
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.5.2.1 | * | 10/06/2026 | 1 MB | EXE | AS6_HW_X20DC2190.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DC2190) Revision information X20DC2190 Version 1.5.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 756450 X20DC2190: Correct speed values for Rev. H0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8584_1.fw(13),1\8584_2.fw(113), 1\8584_3.fw(130) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 680550 support for HW-variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8584_1.fw(13), 1\8584_2.fw(113), 1\8584_3.fw(120) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 526075 Module documentation revised coated version Data sheet V2.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8584_1.fw(13), 1\8584_2.fw(113) Version 1.0.8.0: ID: 506430 Module documentation revised Data sheet V2.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8584_1.fw(13), 1\8584_2.fw(13) Version 1.0.7.0: ID: 381655 Adapted communication with MTS sensor Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8584_1.fw(13), 1\8584_2.fw(13) Version 1.0.5.0: ID: 345845 Configuration registers can be read Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\8584_1.fw(12), 1\8584_2.fw(12) Version 1.0.4.0: ID: 343590 Correct error counter functionality for all magnet configurations Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8584_1.fw(10), 1\8584_2.fw(10) Version 1.0.3.0: ID: 325615 Correction of canio parameters in configuration description and firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8584_1.fw(9), 1\8584_2.fw(9) Version 1.0.1.0: ID: 277045 X20DC2190 does not work on CANIO-Coupler Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8584_1.fw(8), 1\8584_2.fw(8) Version 1.0.0.2: ID: 286780 Support HW 2 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8584_1.fw(006), 1\8584_2.fw(6) |
|||||