DWL@DWL10000878142
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 10/06/2026 | 588 KB | EXE | AS6_HW_X20cPS2100.exe | |
| Açıklama |
V6.0 HW Upgrade (X20cPS2100) Revision information X20cPS2100 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 464140 General adaptions in hardware files Adaptions to maintain hardwarefiles of X20 and X20c modules more easily Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\57916_6.fw(816) Version 1.0.4.0: ID: 459815 Documentation update in reference to standards Channel description changed: No Configuration description changed: No Firmware changed: No ID: 459820 Adaption for AS4 - AutoConnect changed to X20BM01 - Accessory X20BM05 added to documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57916_6.fw(816) Version 1.0.0.0: ID: 343770 Support X20cPS2100 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||