DWL@DWL10000878109

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.9.1.1 * 10/06/2026 6 MB EXE AS6_HW_X20cIF10E3-1.exe
Açıklama V6.0 HW Upgrade (X20cIF10E3-1)

Revision information X20cIF10E3-1

Version 1.9.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID:
Adaptations for AutomationStudio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID:627945
Replacement of the interfacecard in AS
"Replace HW Modul" works correktly
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 721630
Expansion:Operation behind an X20(c)EM* possible
The module can now also be operated on an X20(c)EM*
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 721690
Denial of Service vulnerability in PROFINET IO Device solved.
Denial of Service vulnerability in PROFINET IO Device solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57912a1.fw(50), 1\57912_1.fw(13)

Version 1.5.0.0:

ID: 657595
This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data.
In order to use this library, use X20cIF10E3-1 hardware upgrade version 1.5.0.0(or higher) and GSDMLFile "GSDML-V2.34-BuR-X20IF10E3_1-20190806.xml"(or newer).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57912a1.fw(44), 1\57912_1.fw(13)

Version 1.3.7.0:

ID: 487310
HWX adjusted
ID of the Modul adjusted
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 487495
Module documentation revised
Data sheet V1.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12)

Version 1.3.6.0:

ID: 474755
X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 484820
FW update
Firmware updated to V3.5.52.1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12)

Version 1.3.5.0:

ID: 465590
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12)

Version 1.3.4.0:

ID: 465280
X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12)

Version 1.3.0.3:

ID: 425745
PROFINET certification
Certification of the Interface card, according PROFINET standart V 2.31.
Conformance Class: B,C
Netload Class: III
Firmware: V 3.5.52
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57912a1.fw(38), 1\57912_1.fw(12)

Version 1.0.0.0:

ID: 342500
Support X20cIF10E3-1
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12)
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo