DWL@DWL10000878105
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.10.1.1 | * | 10/06/2026 | 954 KB | EXE | AS6_HW_X20cIF1072.exe | |
| Açıklama |
V6.0 HW Upgrade (X20cIF1072) Revision information X20cIF1072 Version 1.10.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtimeversions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.10.0.0: ID: 734540 Improvement of the electromagnetic compatibility Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58630_0.pci(15), 1\58630_1.pci(5), 1\58630_4.pci(5), 1\58630a0.can(130), 1\58630a1.can(130), 1\58630a4.can(0) Version 1.9.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 719930 Resolve potential boot and warm restart issue In rare cases it could happen that the module is not reliably identified after a bootup or warm restart. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58630_0.pci(15), 1\58630_1.pci(5), 1\58630_4.pci(4), 1\58630a0.can(130), 1\58630a1.can(130), 1\58630a4.can(0) Version 1.7.0.0: ID: 676370 Support for hardware variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58630_0.pci(15), 1\58630_1.pci(5), 1\58630_4.pci(3), 1\58630a0.can(130), 1\58630a1.can(130), 1\58630a4.can(0) Version 1.6.0.0: ID: 686485 Corrected handling of RTR objects Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58630_0.pci(15), 1\58630_1.pci(5), 1\58630a0.can(130), 1\58630a1.can(130) Version 1.5.0.0: ID: 637130 Support for hardware variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58630_0.pci(15), 1\58630_1.pci(5), 1\58630a0.can(122), 1\58630a1.can(122) Version 1.2.0.0: ID: 611305 CAN passive error In some rare cases the CAN controller in the BC detects erroneous bit errors in CAN frames if the incoming frame starts during a short period of time before the BC itself starts the transmissionof a CAN frame. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 611315 Module documentation revised Data sheet V2.33 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 618155 Boot behavior of X20CP15xx is incorrect. X20IF1072 sporadically causes a boot error in X20CP15xx. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58630_0.pci(12), 1\58630a0.can(122) Version 1.1.0.0: ID: 611305 CAN passive error In some rare cases the CAN controller in the BC detects erroneous bit errors in CAN frames if the incoming frame starts during a short period of time before the BC itself starts the transmission of a CAN frame. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 611315 Module documentation revised Data sheet V2.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58630_0.pci(11), 1\58630a0.can(122) Version 1.0.8.0: ID: 517730 Module documentation revised Data sheet V2.32 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58630_0.pci(9), 1\58630a0.can(122) Version 1.0.7.0: ID: 473690 Error reading NodeSwitch corrected Channel description changed: Yes Configuration description changed:No Firmware changed: No Firmware: 1\58630_0.pci(9), 1\58630a0.can(122) Version 1.0.6.0: ID: 465960 Enhancement data point ModuleOk, update online help Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\58630_0.pci(9), 1\58630a0.can(122) Version 1.0.0.2: ID: 372655 Support X20cIF1072 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58630_0.pci(9), 1\58630a0.can(122) |
|||||