DWL@DWL10000878102
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 10/06/2026 | 2 MB | EXE | AS6_HW_X20cIF1041-1.exe | |
| Açıklama |
V6.0 HW Upgrade (X20cIF1041-1) Revision information X20cIF1041-1 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for AutomationStudio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID:627920 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717100 New FW V2.14.0.3_29 SDO and PDO transfer possible immediately after ModulOK = TRUE Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 717105 Module documentation revised Data sheet V2.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58629a1.fw(29), 1\58629_1.fw(13) Version 1.2.1.0: ID: 466620 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466625 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58629a1.fw(27), 1\58629_1.fw(12) Version 1.2.0.0: ID: 459090 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58629a1.fw(27), 1\58629_1.fw(12) Version 1.1.3.0: ID: 427445 Frequent transmission of Start command by nxcomNmt function block causing aproblem in mailbox or master Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 427450 Wrong SDO handling causes inrare cases stop of the Interface card. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58629a1.fw(25), 1\58629_1.fw(12) Version 1.0.0.0: ID: 401335 Support X20cIF1041-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58629a1.fw(24), 1\58629_1.fw(12) |
|||||