DWL@DWL10000878024
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.3.1 | * | 10/06/2026 | 1 MB | EXE | AS6_HW_X20ATA492.exe | |
| Açıklama |
V6.0 HW Upgrade (X20ATA492) Revision information X20ATA492 Version 1.3.3.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.3.0: ID: 783515 Bugfix within the measurment of external compensation using thermocoupler type K no value measured with thermocouple type K and external compensation (X20TB1F). Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\48024_1.fw(100), 1\48024_2.fw(100) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations forAutomation Studio 4.8 Channel description changed: no Configurationdescription changed: yes Firmware changed: no Version 1.1.0.0: ID: 562725 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 659210 Module documentation revised Data sheet V 1.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48024_1.fw(100), 1\48024_2.fw(100) Version 1.0.2.0: ID: 477160 Module documentation revised Data sheet V1.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48024_1.fw(51),1\48024_2.fw(52) Version 1.0.1.2: ID: 373455 Extension of EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48024_1.fw(51), 1\48024_2.fw(52) Version 1.0.1.0: ID: 291955 Enhancement english online help and correction of wrong temperature value on overrun Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\48024_1.fw(51), 1\48024_2.fw(52) Version 1.0.0.2: ID: 247905 Support X20ATA492 Support X20ATA492, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48024_1.fw(51), 1\48024_2.fw(51) Version 1.0.0.0: ID: 247905 Support X20ATA492 Support X20ATA492, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48024_1.fw(51), 1\48024_2.fw(51) |
|||||