DWL@DWL10000878018
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 10/06/2026 | 673 KB | EXE | AS6_HW_X20AT2311.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AT2311) Revision information X20AT2311 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 653320 Module documentation revised Data sheet V 3.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42154_1.fw(52), 1\42154_2.fw(52) Version 1.0.0.3: ID: 343650 Open loop detection revised Open loop detection was optimized for usage with bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42154_1.fw(52), 1\42154_2.fw(52) Version 1.0.0.2: ID: 225405 Support for Fieldbusdesigner Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42154_1.fw(51), 1\42154_2.fw(51) Version 1.0.0.1: ID: 192610 Changed signal type forresistor measurement to Sig_Temp_05_390_Ohm for APROL Changed signal type for resistor measurement to Sig_Temp_05_390_Ohm for APROL Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42154_1.fw(51), 1\42154_2.fw(51) Version 1.0.0.0: ID: 179040 First version First version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42154_1.fw(51), 1\42154_2.fw(51) |
|||||