DWL@DWL10000877984
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 10/06/2026 | 886 KB | EXE | AS6_HW_X20AI2237.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AI2237) Revision information X20AI2237 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 576240 Module documentation revised Data sheet v1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 576250 Support hw variant 2 New firmware v100 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51652_1.fw(41), 1\51652_2.fw(100) Version 1.0.7.0: ID: 497065 Module documentation revised Data sheet V1.12 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503240 Ecad data (EPlan) revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51652_1.fw(41) Version 1.0.6.5: ID: 497065 Module documentation revised Data sheet V1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51652_1.fw(41) Version 1.0.0.6: ID:307340 Correktion - SumErrorDelay time Sumfault bit will be set after configured delaytime is over Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51652_1.fw(41) Version 1.0.0.0: ID: 284040 Support X20AI2237 Support for AutomationStudio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51652_1.fw(35) |
|||||