DWL@DWL10000812356
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.3.2.0 | * | 10/19/2026 | 346 KB | EXE | AS6_HW_8EAC0150.001-1.exe | |
| Açıklama |
V6.0 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.3.2.0: ID: UNNW-8067 Name for "SSI Parity Check" waswrong So far, a different value for the parity check was transferred than the one displayed: - "Even" instead of "Odd" - "Odd" instead of "Even" Note: In properly functioning configurations, no changes are necessary when using this version. Although a different (correct) name is now displayed, the same correct value will be transferred. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.1.0: ID: UNNW-6973 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.3.0.0: ID: UNNW-4578 New function: Support ofEnDat 3 encoders Support of the encoder interface 'EnDat 3'. Minimum versions: -TP ACP10/ARNC0 Version 5.30.0/6.2.0 to support EnDat 3 encoders -TP ACP10/ARNC0 Version 5.30.0/6.3.0 for the current AS help -mapp Motion Version 5.30.0/6.2.0 to support EnDat 3 encoders -Automation Studio Version AS 4.1.15/6.0.x to support EnDat 3 encoders Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.4: First version for Automation Studio 6 |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.3.1.0 | * | 04/22/2026 | 346 KB | EXE | AS6_HW_8EAC0150.001-1.exe | |
| Açıklama |
V6.0 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.3.1.0: ID: UNNW-6973 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used byB&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channeldescription changed: no Configuration description changed: no Firmware changed: no Version 2.3.0.0: ID: UNNW-4578 New function: Support of EnDat 3 encoders Support of the encoder interface 'EnDat 3'. Minimum versions: -TP ACP10/ARNC0 Version 5.30.0/6.2.0 to support EnDat 3 encoders -TP ACP10/ARNC0 Version 5.30.0/6.3.0 for the current AS help -mapp Motion Version 5.30.0/6.2.0 to support EnDat 3 encoders -Automation Studio Version AS 4.1.15/6.0.x to support EnDat 3 encoders Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.4: First version for Automation Studio 6 |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.3.0.0 | * | 02/26/2025 | 622 KB | EXE | AS6_HW_8EAC0150.001-1.exe | |
| Açıklama |
V6.0 HW Upgrade (8EAC0150.001-1) Revision information 8EAC0150.001-1 Version 2.3.0.0: ID: QGCV-2182 New function: Support of EnDat 3 encoders Support of the encoder interface 'EnDat 3'. Minimum versions: -TP ACP10/ARNC0 Version 6.2.0 to support EnDat 3 encoders -TP ACP10/ARNC0 Version 6.3.0 for the current AS help -mapp Motion Version 6.2.0 to support EnDat 3 encoders -Automation Studio Version AS 6.0.x to support EnDat 3 encoders Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.4: First version for Automation Studio 6 |
|||||