DWL@DWL10000878795
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.2.1 | * | 10/09/2026 | 558 KB | EXE | AS6_HW_5PC910.SX03-00.exe | |
| Açıklama |
V6.0 HW Upgrade (5PC910.SX03-00) Revision information 5PC910.SX03-00 Version 1.0.2.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.0.2.0: ID: 757530 New MTCX FW V01.32 for APC910 New MTCX FW V01.32 for APC910 with following changes: - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55363_0.fw(132) Version 1.0.1.0: ID: 749920 New MTCX FW V01.31 for APC910 New MTCX FW V01.31 for APC910 with following changes: - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55363_0.fw(131) Version 1.0.0.0: ID: 683515 Support for the 5PC910.SX03-00 system unit starting with AS 4.8.2 for ARemband B&R Hypervisor. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\55363_0.fw(127) |
|||||