DWL@DWL10000336699
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.9.1.0 | * | 07/17/2015 | 2 MB | EXE | AS3.0_HW_X20SI9100.exe | |
| Açıklama |
V3.0 HW Upgrade (X20SI9100) Revision information X20SI9100 Version 1.9.1.0: ID: 424640 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424645 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 424650 fw valid from SafetyRelease 1.3 on Thefirmware is used for all SafetyReleases from 1.3 on. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 6\44744_1.fw(301) Version 1.9.0.0: ID: 263590 / Support ID: 400069406 EPLAN Macro EPLAN Macro available Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 363210 / Support ID: 400123061 Fieldbus Designer: IO datapoints Corrected HWC so Fieldbus Designer does not generate overlapping IO datapoints any more. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413830 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413935 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414200 wrong testpulse compare values Now all testpulse outputsare generated before the testpulse compare values are generated. Therefore all testpulses are available for each channel. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 414285 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414335 Update Online Help UpdateOnline Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290), 4\44744_1.fw(300) Version 1.6.0.9: ID: 397450 Update Online Help Update Online Help V1.80 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290) Version 1.6.0.8: ID: 388400 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290) Version 1.6.0.7: ID: 339325 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290) Version 1.6.0.5: ID: 335370 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 arenow unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335375 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290) Version 1.6.0.0: ID: 313970 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290) Version 1.5.0.4: ID: 303370 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272), 3\44744_1.fw(290) Version 1.4.1.3: ID: 284620 Release für kompatibles Safety Release 1.5 ID 284600 Parameter for backwards compatibility in description file changed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\44744_1.fw(272) Version 1.4.0.0: ID: 242145 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\44744_1.fw(272) |
|||||