DWL@DWL10000340434

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.3.5.0 * 02/12/2016 2 MB EXE AS3.0_HW_X20IF10E3-1.exe
Açıklama V3.0 HW Upgrade (X20IF10E3-1)

Revision information X20IF10E3-1

Version 1.3.5.0:

ID: 462355
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.4.0:

ID: 465260
X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.2.0:

ID: 432450 / Support ID: 400167288
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12)

Version 1.3.1.0:

ID: 427515 / Support ID: 400152176
Internal error 6999 when creating a project
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12)

Version 1.3.0.3:

ID: 382305
Zertifizierung
Certification of the Interface card, according Profinet Standard V 2.31.
Conformance Class: B,C
Netload Class: III
Firmware: V 3.5.52
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 392380
Support coated cpus and buscontroller
Support coated cpus and buscontroller
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12)

Version 1.2.0.0:

ID: 299210
New firmware: PI/PNO certification
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12)

Version 1.1.1.0:

ID: 267080
Profinet slave sends LLDP packets with management address 0.0.0.0
If a Profinetslave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDP packets with the management address 0.0.0.0.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12)

Version 1.1.0.1:

ID: 257465
Vendor ID changed
Module identifies with B&R Vendor ID now

Caution! This upgrade requires changed settings on the master using the latest GSD file.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12)

Version 1.0.2.0:

ID: 240740
X20 Interface PROFINET RT Slave, Configuration of netX cycle time
X20 Interface PROFINET RT Slave, Configuration of netX cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12)

Version 1.0.1.1:

ID: 237570
Interface module PROFINET RT Device, new online help
Interface module PROFINET RT Device, newonline help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12)

Version 1.0.1.0:

ID: 235805
Interface modulePROFINET RT Device, first version
Interface module PROFINET RT Device, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12)

Version 1.0.0.0:

ID: 228535
Support X20IF10E3-1
Support X20IF10E3-1, first version
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12)
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo