DWL@DWL10000313623
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.6.1.0 | * | 02/19/2016 | 1 MB | EXE | AS3.0_HW_X20IF1061-1.exe | |
| Açıklama |
V3.0 HW Upgrade (X20IF1061-1) Revision information X20IF1061-1 Version 1.6.1.0: ID: 236395 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466215 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42774a1.fw(33), 1\42774_1.fw(12) Version 1.6.0.0: ID: 450560 / Support ID: 400149579 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42774a1.fw(33), 1\42774_1.fw(12) Version 1.5.0.1: ID: 244480 Module information available (SerialNumber, ModuleID, HardwareVariant, FirmwareVersion) Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 357105 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration ofnetX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 401110 PROFIBUS redundancy: Problem switching to active operation Master parametersare not applied when switching from standby to active operation. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(30), 1\42774_1.fw(12) Version 1.5.0.0: ID: 366505 redundancy behaviour was adjusted Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 382760 Master-Redundancy got deactivated for the AutomationStudio 4.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 384470 master redundancy Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(29), 1\42774_1.fw(12) Version 1.3.0.0: ID: 284360 New firmware: PNO certification Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 332500 Alarms not being received Incoming alarms cannot be received when using the nxdpmAlarmReceive() function block. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(27), 1\42774_1.fw(12) Version 1.1.0.0: ID: 257410 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(19), 1\42774_1.fw(12) Version 1.0.2.0: ID: 240725 X20 Interface PROFIBUSDP Master, Configuration of netX cycle time X20 Interface PROFIBUS DP Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42774a1.fw(17), 1\42774_1.fw(12) Version 1.0.1.1: ID: 237600 Interface module PROFIBUS DP Master, new online help Interface module PROFIBUS DP Master, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42774a1.fw(17), 1\42774_1.fw(12) Version 1.0.1.0: ID: 235845 Interface module PROFIBUS Master, first version Interface module PROFIBUS Master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(17), 1\42774_1.fw(12) |
|||||