DWL@DWL10000088268
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.0.0 | * | 02/25/2016 | 1 MB | EXE | AS3.0_HW_X20DS4387.exe | |
| Açıklama |
V3.0 HW Upgrade (X20DS4387) Revision information X20DS4387 Version 1.1.0.0: ID: 463460 / Support ID: 400175084 IO-Link startup modified IO-Link startup sequence modified to support a wider range of devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41870_1.fw(12) Version 1.0.7.0: ID: 456920 Module documentation revised Datasheet V3.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41870_1.fw(11) Version 1.0.6.2: ID: 408500 / Support ID: 400144033 Wrong input data Input data was not reset if the IO-Link connection was lost Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41870_1.fw(11) Version 1.0.5.0: ID: 351490 Firmware revised Interleave Mode adapted to IO-Link V1.1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41870_1.fw(10) Version 1.0.4.0: ID: 269070 Extensions and Bugfixes - When a channel was operated in SIO mode, the connected device couldn't bestarted properly. - Error handling during boot configuration improved. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\41870_1.fw(9) Version 1.0.3.0: ID: 254320 Optimizations and extensions Synchronisation of IO-Link cycle to X2X cycle improved. Mode "FAST OPERATE" implemented. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\41870_1.fw(8) Version 1.0.2.2: ID: 238970 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\41870_1.fw(6) Version 1.0.2.1: ID: 217795 4x IO-Link Interface, Optimisation master cycle time calculation and correction in register ParameterCtrlIn 4x IO-Link Interface, Optimisation master cycle time calculation and correction in register ParameterCtrlIn Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\41870_1.fw(6) Version 1.0.1.1: ID: 205510 Selectionlock for SG3 CanIO Selectionlock for SG3 CanIO Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\41870_1.fw(5) Version 1.0.1.0: ID: 203655 4x IO-Link Interface, First version 4x IO-Link Interface, First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\41870_1.fw(5) |
|||||