DWL@DWL10000297339
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.2.0 | * | 02/19/2016 | 1 MB | EXE | AS3.0_HW_X20cIF1063-1.exe | |
| Açıklama |
V3.0 HW Upgrade (X20cIF1063-1) Revision information X20cIF1063-1 Version 1.0.2.0: ID: 466530 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466535 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.1.0: ID: 456755 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456760 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul(X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.0.0: ID: 342475 Support X20cIF1063-1 Support for Automation Studio Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) |
|||||