The new B&R PLC offers twice the RAM of previous Compact-S models. It is ideal for applications with high requirements for memory and performance.
The intelligent SuperTrak system is now also available in a variant designed for vertical mounting. This helps to optimize the output per square meter of floor space.
B&R, Hannover Messe'de (Salon 9 / Stand D26) OPC UA over TSN üzerinden iletişim kuran bir ürün portföyü sunmayı planlayan ilk üreticilerden birisi.
B&R has added a powerful operator terminal to its Power Panel T-Series for demanding web-based HMI applications. The Power Panel T80 is available with display diagonals ranging from 7" to 15.6".
B&R offers a new digital output module with integrated pulse width modulation. It is optimal as a cost-effective alternative to motor modules.
The B&R drive technology portfolio now offers a Blackout mode that ensures safe machine control in the event of a network failure.
B&R’ın Akıllı Kamera ve Akıllı Sensörleri artık C montajlı bağlantı seçenekleriyle de mevcut. Bu sayede görüntüleme sisteminin uygulama olanakları da önemli ölçüde genişletildi.
Merging robotics with machine control into one unified architecture will enable manufacturers to embrace the trend of mass customization and optimize their batch-size-one processes.
B&R's new X20 controller takes industrial control performance to a whole new level. It combines the performance of an industrial PC with the compact design of the X20 controllers.
B&R is expanding its mobile automation portfolio to include the Power Panel T50 mobile. The operator panel offers highly reliable operation for agricultural, construction and municipal vehicles.