Açıklama
The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.
Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.
Learning objectives and content
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
Documents provided
![]() |
Ön koşullar
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
Model numarası
SEM417.2
Şimdi kayıt ol Fiyat bilgisi için lütfen satış temsilcinizle iletişime geçin.
Etkinlik konumu
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
İsviçre
Organizatör
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
İsviçre
Telefon:
+41 / 52 72856 - 00
Ek bilgi
Kimden: 06/11/2026
Başla: 09:00
Kime: 06/12/2026
Son: 17:00
Süre:
2 Günler
Dil: Almanca