the run-up to the SPS IPC Drives. According to the VDMA's latest numbers, machine manufacturing saw a 2% increase in revenue over the first half of 2016. "We were significantly higher than that, and we've [...] teams to include web design experts." Advanced system architecture for commercial vehicles With B&R's X90 system, manufacturers of construction, agricultural and municipal vehicles can now benefit from B&R's
motor segments are 240 x 240 millimeters in size and can be arranged freely in any shape. A variety of shuttle sizes carry payloads of 0.6 to 14 kilograms and reach speeds of up to 2 meters per second. They
Up to 64 GB DRAM Storage: CFexpress mass storage for high performance and reliability Connectivity: 2x 2.5 Gigabit Ethernet, USB, Ethernet, fieldbus interfaces Display: Available with single-touch or multi-touch
Up to 64 GB DRAM Mass storage: CFexpress memory cards – optimized price/performance ratio Ethernet: 2x 2.5 Gigabit Ethernet connections for fast and reliable communication USB: Multiple USB ports Fieldbuses:
manual DWL@DWL10000096189
Zertifikat DWL@DWL10000811009
Zertifikat DWL@DWL10000820077
MCAD DWL@DWL10000654073
manual DWL@DWL10000649537
Välj land och språk