manual DWL@DWL10000181971
Bus connector, CAN
2003 module rack for 4 modules, including left and right side sections
options in every panel size and supports modern interfaces such as OPC UA FX, as well as Powerlink, X2X and CAN. In this way, the Power Panel C650 closes the gap between legacy panels and modern performance
Highlights Intel Core i-series processors 2x Gigabit Ethernet, 2x RS232, 4x USB 3.0 High definition audio HDD/SSD 2 modular interfaces Integrated UPS Up to 2 PCI / PCI Express slots Slim design The Panel
highlights Processor Intel Amston Lake with 8 GB LPDDR5x RAM Mass Storage CFexpress cards, optimized for easy maintenance Ethernet 1x Gigabit Ethernet and 1x 2.5 Gigabit USB Multiple USB ports Fieldbus Support [...] Compact computing power with high-end storage technology Available in Q2/2026. The Automation PC 2300 is the direct successor to our successful Automation PC 2100 and 2200 series, bringing the proven form
Zertifikat DWL@DWL10000432653
manual DWL@DWL10000125293
whatsoever is required. Other standard features include two Gigabit Ethernet interfaces as well as one USB 2.0 and one USB 3.0 interface. Fieldbus connections such as POWERLINK or CAN can be individually configured [...] provides powerful processing all the way up to Full HD. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities
Välj land och språk