position setpoint to prevent it from sticking. The X20 module is equipped with four outputs with three-wire connections and offers a nominal output current of 2 A. [...] B&R introduces new digital output module with pulse width modulation B&R's new digital output module X20DO4332-1 has integrated pulse width modulation and is a cost-effective alternative to motor modules
X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution, configurable input filter
X67 M12 threaded caps, 50 pcs.
SDL flex cable - 10 m
2005 backplane module, 6 slots
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
Bus connector, RS485, for PROFIBUS networks
Power connection cable, 4-pin, straight, 10 m
ACOPOSmulti mounting plate with backplane, 8 slots, AS, wall mounting, 75 mm² and 22 mm², complete
directions All important interfaces are integrated in the Automation PC 2200. This includes 2x Gigabit Ethernet and 2x USB 3.0. In addition, interface modules can be added for fieldbuses such as POWERLINK and [...] Atom E3900 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Optionally available with handles Flexible installation on top or bottom Operating [...] and CAN. Compact CFast cards are used as data storage media. Maximum flexibility All 2nd-generation Automation Panels can be transformed into a complete PC system with the Panel PC 2100. Since the Panel
Välj land och språk