ACOPOS 6D shuttle carrying a workpiece could follow a CNC path, allowing the processing tool to be mounted rigidly. Weighing stations can be eliminated entirely, since each shuttle can also serve as a hi
Codian AR is engineered for maximum adaptability. Even in the most confined environments, whether mounted on the wall, ceiling, or floor, it delivers consistent performance. The Codian AR delivers dynamic
and visualizing mobile systems, for example in the harvesting of timber. When applied to vehicle-mounted tools being used in a forest, B&R's integrated safety approach can help achieve occupational safety
working at depths of up to 2,500 meters, where it can drill 200 meters into the seabed. MeBo 200 is mounted in a frame that fits nicely into a 20-foot container and is carried by a research vessel to the location [...] research vessel. The completely revamped operator station features a seat with joystick controls mounted on the armrests, like you would find in the cab of a tractor or crane. Additional controls are found
Terminal block without swing arms, 10 pcs., replacement part 5ACCMB20.0000-000 APC2200 L-bracket (mounting bracket) 5ACCRFID.RW00-000 R/W transponder 125 kHz / 13.56 MHz desktop 5ACCRHMI.0000-000 HMI grounding [...] / SDL4 Converter 5ACCRHMI.0012-000 Strain relief USB - For SDL4/DVI Converter 5ACCRPC2.0000-000 Mounting screw kit - For PPC2100/PPC2200/PPC2300 - 4x screw M3x34 mm - 2x special screw PPC2100 5ACCRPC2 [...] option - 1x graphics option 5ACCRPC3.0007-000 APC/PPC3100 CFast cover 5ACCRPC3.0008-000 PPC3100 mounting screws kit - 2x special screw for PPC3100 - 4x PPC3100 knurled-head screw M3x58 mm 5ACCRPC3.0012-000
real-time fieldbus. Distributed actuator technology from B&R provides flexibility The ACOPOSmotor motor-mounted servo drive with IP65 protection is an innovative addition to B&R's modular ACOPOSmulti drive system
control cabinet B&R has also been busy further developing its ACOPOSmulti drive system. The motor-mounted servo drive, ACOPOSmotor, melds with the motor to form a configurable and easy-to-connect mechatronic
customizable expansion slot options Modular design Flexible configuration options, from cabinet mounting to swing-arm panel design with a minimal form factor Fanless design No rotating parts, ensuring
run the web-based HMI application," says Kohout. The HMI application is displayed on a swing-arm-mounted Automation Panel 5000 with custom operating elements. "The high-end HMI offers a high degree of [...] smartphone or tablet." At the Klokner Institute testbed, the print head is controlled using a swing-arm-mounted HMI panel from B&R. The web-based HMI application can also be viewed on a PC, smartphone or tablet
4:3 formats from 5.7" VGA to 19" SXGA Variants with keys and UBS interface Slim design Flexible mounting Gloved operation Anti-glare glass This innovative PC design is based on Intel Bay Trail architecture
Välj land och språk