controllers. With the Automation Panel 5000, B&R will also be presenting a new generation of swing-arm-mounted operator panels.
design, minimal installation depth and an intelligent cable outlet arrangement, making it an easy-to-mount space saver. With no hard disks, fans or batteries, it is also maintenance free. The front of the
bars and backlights. Housing variants are available with either an integrated lens or a standard C mount. The integrated lenses have electronic focus adjustment and are available in focal lengths from 4
development Also to be found at the B&R booth will be two completely new, especially compact motor-mounted drives. The new ACOPOSmotor devices facilitate the development of modular plants and machinery. They
B&R is expanding their line of drives with a series of motor-mounted servo drives with IP65 protection. The ACOPOSmulti has always been extremely modular, and it was the next logical step to merge inverters
multi-touch technology at the SPS/IPC/DRIVES fair in the form of a 21.5" Full HD Automation Panel for mounting on a swing arm. Its solid glass surface makes it easy to clean and offers the operator excellent
with the new ACPOSmuilti65m, a new family of integrated servo motor/drives that feature flexible mounting and cabling options, onboard I/O and advanced safe motion functions. Distributed drive technology
PC 3100 combines a PC and display into a single system. The PC unit can be combined with any panel-mount Automation Panel with a diagonal of 10.1" or larger. Additional information Automation Panel multi-touch
PC 3100 combines a PC and display into a single system. The PC unit can be combined with any panel-mount Automation Panel with a diagonal of 10.1" or larger. Additional information Automation Panel single-touch
of industrial applications. Product details Panel PCs – Swing arm and hygienic design Swing arm-mounted panel PCs offer maximum flexibility for ergonomic machine operation. Special stainless steel versions [...] Hygienic stainless steel design, swing arm Hygienic and ergonomic Our stainless steel panel PCs for arm mounting combine outstanding hygiene, robustness and reliability with ergonomic operation. They are ideal
Välj land och språk