their many advantages is the ability to include a pit lane in the track layout. New shuttles are mounted on the pit lane and then channeled onto the track's actual production lines via a diverter. In the
includes wide aspect ratio, high definition, touch and multi-touch panels. Choices range from panel mount to swing arm, in ratings up to IP69K, in a variety of sizes, configurations and finishes. Options
hardware options as its Smart Sensor. Various integrated lenses and housing variants with a standard C mount are available. Other options include a variety of integrated lighting, FPGA image preprocessing and
actual structure of a machine. Coordinate systems can be positioned at key points, such as the tool mounting flange. Each coordinate system can be assigned a name that identifies it within the application
protection (front). 5E9030.29 Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection. 5E9040.29 MIFARE transponder reader
and real openness with ACOPOSremote IP65 servo drives and motor-mounted ACOPOSmotor servo drives, as well as the X67 series of frame-mounted I/O and safe I/O modules. Real-time high-speed data transfer via
handling for speed and precision in a compact footprint New SCARA models enable easy and compact mounting, including under cleanroom conditions Availability as open robot mechanics allows full design f [...] extend the range of applications to include high-speed handling with a lateral offset or overhead mounting restrictions. They are particularly easy to install on a small footprint alongside linear and planar
A wide selection of Panel PCs are available for swing arm mounting. The touch screens are offered as variants with an aspect ratio of 16:9 and resolutions up to Full HD (projected capacitive). Compact [...] all while offering an optimal price/performance ratio. Components and Modules Panels System units Mounting units Interface options CFast cards Flanges Heat pipe Handles Accessories Operating systems Doc
currently facing the industry – energy monitoring and condition monitoring – in addition to their motor-mounted motion control system product range. They facilitate optimum configuration of machines and systems
transformed into a full-fledged Panel PC – including completely enclosed panels designed for swing arm mounting. Scalable and maintenance-free Available with single-, dual- or quad-core processors, the computing
Välj land och språk