Power connection cable, 4-pin, straight, 5 m
X20 digital output module, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 analog output module, 4 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution
extrusion lines and MES systems. In a meeting held at the headquarters of Austrian automation specialist B&R, the EUROMAP 84 working group specified a new set of definitions for communication between extrusion [...] requirement for effective and efficient networking of machinery and plants. In the age of Industry 4.0, it is not enough to simply define OPC UA as the transmission technology. It is also necessary to [...] and between blow molding machines and MES systems. Under the leadership of its "Plattform Industrie 4.0" initiative, the VDMA is working to develop general definitions for communication interfaces to be
X20 digital output module, 2 relays, changeover contacts, 240 VAC / 5 A, 24 VDC / 5 A
X20 digital input module, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
supply 10.4" VGA Analog resistive No No Yes 24 VDC / 85 to 264 VAC 10.4" VGA Analog resistive Yes No Yes 24 VDC / 85 to 264 VAC 10.4" VGA Analog resistive Yes Yes Yes 24 VDC / 85 to 264 VAC 10.4" VGA Analog [...] Single-touch panels For applications that need to be compatible with existing systems, 4:3 panels with analog resistive touch screens are also available. This makes it possible to upgrade to the latest [...] panel technology The second generation of Automation Panels also serves as the technological basis for B&R's Panel PC devices. This modular platform strategy results in a product portfolio with extraordinary
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
X20 interface module, 1 RS422/485 interface, max. 115.2 kbit/s
X20 temperature input module, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
Välj land och språk