[mm] Shaft diameter [mm] 8LSA2... 4500 8000 0,4 1,5 58 x 58 40j6 9k6 (11j6) 8LSA3... 3000 6000 2,4 5,4 91.3 x 91.3 80j6 14k6 (19k6) 8LSA4... 3000 6000 4,7 12 100 x 100 95j6 19k6 (24k6) 8LSAB... 3000 4500 [...] motors (8LSA-4; available at short notice) Downloads 8LS-4 User´s Manual EU declaration of conformity UK declaration of conformity Certificate of Compliance Online tools CAD configurator B&R is represented [...] High power density motor The 8LS-4 series is the most advanced version in terms of technology within the LS servo motor range. This new series makes no compromises on any of the key aspects expected from
4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110
CompactFlash 512 MB B&R (SLC)
X20 reACTION module, 4 digital inputs, 24 VDC,
CompactFlash 512 MB extended temp.
X20 interface module, 1 CAN bus interface, max. 1 Mbit/s, electrically isolated, order 1x terminal block TB2105 separately!
X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
ACOPOSmulti line filter, 90 A, 480 V
2003 digital output module, 8 outputs 24 VDC, 0.5 A, short-circuit proof, thermal overload protection, screw-in module, order 1x terminal block TB712 separately!
X67 digital output module, 8 outputs, 24 VDC, 2 A, readable output status
Välj land och språk