Zertifikat DWL@DWL10000745801
Terminal OS - 64-bit operating system for Panel PC 3100 - Independent mapp View and VNC support - For all variants of multi-touch Automation Panels - English language only - Only available with a new device
faster access and higher capacity B&R is adding new mass memory options for its Automation PC 3100 and Panel PC 3100 industrial PCs. In addition to CFast cards, it is now also possible to use M.2 modules. [...] predefined interface slot on in the industrial PC. It can be factory-installed or added by the user on site. Together with the two CFast slots, each Automation PC can now be equipped with a total of three mass
manual DWL@DWL10000681269
can also be designed per customer request using B&R Panel Designer . Diagonal Panel PC 2100 Panel PC 3100 Panel PC 900 7" Yes No No 10.4" Yes Yes Yes 15" Yes Yes Yes [...] system eliminates gaps Connections for DVI, SDL, SDL3, SDL4, Panel PC RFID Thanks to the RFID read/write unit integrated in the Panel PC, access rights can be controlled completely without contact yet with
Seamless integration and easy upgrading The APC 3200 is fully compatible with its predecessor, the APC 3100, making it an easy and cost-effective upgrade. No additional costs or redesigns are required – benefit [...] combination of performance, robustness and future-proof reliability. Compared to its predecessor, the APC 3100, the APC 3200 offers a high degree of investment security thanks to its proven design, identical
Seamless upgrades and enhanced features Full compatibility with its predecessor, the Automation PC 3100, allows for easy upgrades without additional costs or re-engineering efforts, ensuring immediate [...] Check out the B&R website to learn more about the Automation PC 3200 and B&R's full range of powerful, scalable, future-proof industrial PC and HMI solutions. [...] Automation PC 3200 provides ultimate solution for digital transformation As manufacturers accelerate their digital transformation, the demands placed on industrial PCs are rising fast. From real-time data
manual DWL@DWL10000815477
manual DWL@DWL10000816676
Industrial PC with touch screen for intuitive operation and visualization. Industrial-grade reliability Fanless design for dependable, low-maintenance operation in rugged industrial environments. Panel PC 3200 [...] system integrates seamlessly into existing environments. Full compatibility with the previous APC/PPC3100 model—in terms of installation, options and software—ensures a smooth transition without the need
Välj land och språk