B&R compact servo motors with new multi-turn encoder B&R's 8LV compact servo motors in sizes 2 and 3 are now available with an optional multi-turn encoder without battery backup. The multi-turn position
B&R's compact drive for stepper motors featuring Safe Torque Off (STO) The compact ACOPOSmicro Stepper drive is now available with Safe Torque Off (STO). Over time, this safety function will be added to [...] to all ACOPOSmicro drives. B&R has integrated safe pulse disabling in ACOPOSmicro Stepper drives for shutting down safely and preventing unwanted startup. Safety ratings up to SIL2 / PLD / CAT 3 can be
Easier creation of safety applications B&R makes it easier to create safety applications with a series of new mapp functions in SafeDESIGNER . It is also possible to use a combination of data from the [...] for applications up to PL c . Easily solve complex calculations With advanced mathematics functions, B&R makes it easier to make complex calculations in an application. All data is calculated as fixed point
X2X cable for Automation Panel 800, 15 m.
Motor cable, length 2 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
interfaces: 1x CAN bus, 1x RS232. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, analog resistive
Safety functions enable human-track collaboration The flexible ACOPOStrak transport system and B&R's human-track collaboration open up new dimensions in safe productivity at collaborative workstations [...] safety technology keeps these workstations reliably risk-free without the need for safety barriers. B&R has integrated five safety features in its ACOPOStrak system: Safe Torque Off (STO), Safely Limited [...] the remainder of the track with full dynamic performance. Flexible safety solution What truly sets B&R's human-track collaboration apart is its flexibility. The limit values for safe speed and safe force
B&R presents new ACOPOSinverter series for three-phase synchronous and induction motors The ACOPOSinverter P86 is a series of frequency inverters for three-phase synchronous and induction motors, with [...] y well-suited for packaging, conveyor system, material processing and hoisting gear applications. B&R's P86-series inverters already comply with the IE efficiency factors standardized in EN 61800-9-2. [...] 60°C while maintaining consistent performance. Extensive portfolio The new P86 series further expands B&R's ACOPOSinverter portfolio. Together with the P66, P76 and P96 series, they cover a range of drive
256 GB SSD MLC - Slide-in compact - Innodisk - SATA
SMM: B&R presents its web-based HMI solution and integrated shipboard control system In Hall B6, Booth 305 of the SMM trade fair, B&R will be presenting its new, 100% web-based HMI solution, mapp View [...] another, the design can easily be changed at any time. Big data: Efficiently filtering a flood of data B&R will also be showing how fully integrated distributed control systems for smart ships can be implemented
Välj land och språk