X20 digital output module, 4 relays, changeover contacts, 115 VAC / 0.5 A, 24 VDC / 1 A
X20 digital counter module, 2 ABR incremental encoder, 24 V, 100 kHz input frequency, 4x evaluation
X20 interface module, 1 RS422/485 interface, max. 115.2 kbit/s
Compact motor-drive combinations minimize machine footprint B&R has added two particularly compact variants to its integrated motor-drive solution. Equipped with powerful processors, the new devices are
for adaptive manufacturing specialist Wlady Martino Wlady, B&R makes a compelling case that adaptivity is the answer to today's biggest manufacturing challenges. Is it safe to say that an adaptive man [...] considering a dedicated line just for e-commerce orders. To those companies I would say: partnership with B&R gives you the full range of technology to make those lines adaptive – and a global network of experts
2003 CPU 100 kB SRAM, 512 kB FlashPROM 24 VDC, 12.6 W power supply 1 RS232 interface 1 CAN interface CAN: Electrically isolated, network-capable 4 slots for screw-in modules max. 208 digital / 80 analog
ACOPOSmulti inverter module, 15.1 A, AS, wall mounting
X20 analog input module, 2 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
ACOPOSmulti inverter module, 1.9 A, AS, wall mounting, 2 axes
X20 dummy module (no function)
Välj land och språk