optimized motor design that minimizes cogging torque, combined with an ultra-high bandwidth encoder, B&R motors offer exceptional controllability and outstanding precision at the output shaft increasing the [...] of conformity UK declaration of conformity Certificate of Compliance Online tools CAD configurator B&R is represented worldwide with 200 subsidiaries and Value Providers , combining technical expertise
Introduction B&R Industrial Automation GmbH is committed to making its website accessible in accordance with Directive (EU) 2016/2102 of the European Parliament and of the Council on the accessibility [...] affected page or document. We will review your concern and get back to you as soon as possible. Contact: B&R Industrial Automation GmbH Email: office • @ • br-automation.com Phone: +43 7748 6586 Enforcement Procedure
X20 terminal block, 12-pin, safety-keyed
X20 digital input module, 12 inputs, 24 VDC, source, configurable input filter, 1-wire connections
Screw clamp terminal block set for ACOPOSmulti 8BVI0110HxD0 modules: 1x 8TB2112.2010-00, 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB2104.203F-00, 1x 8TB3104.204G-11, 1x 8TB3104.204K-11
Accessory terminal block, 10-pin, screw clamp terminal block 2.5 mm²
Bus connector, CAN
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
Screw clamp terminal block set for 80PS080X3.10-01: 1x 0TB3104-7021, 1x 0TB3104-7022, 1x 0TB3102-7010, 1x 0TB1110.8010, 1x 0TB103.3
Battery unit 5 Ah, for APC620, APC810 or PPC800 UPS.
Välj land och språk