ACOPOStrak, B&R's modular high speed transport system, is based on long stator linear motors that enable individually controlled shuttles to move flexibly, merge and split product flows without reducing
technology The Panel PC combines a powerful, full-featured PC system in an ultracompact housing with a B&R Automation Panel. This innovative PC design is based on Intel Apollo Lake architecture, whose dual- [...] handles Flexible installation on top or bottom Operating system Windows 10 IoT Enterprise Linux for B&R Automation Runtime Embedded Hypervisor Real-time operating system The real-time operating system Automation
technology The Panel PC combines a powerful, full-featured PC system in an ultracompact housing with a B&R Automation Panel. This innovative PC design is based on Intel Apollo Lake architecture, whose dual- [...] Compact dimensions 2x Gigabit Ethernet Fanless Operating systems Windows 10 IoT Enterprise Linux for B&R Automation Runtime Embedded Hypervisor Real-time operating system The real-time operating system Automation
ACOPOSmulti regeneration choke, 90 A, 480 V, terminal blocks
ACOPOSmulti mounting plate with backplane, 9 slots, AS, wall mounting, 75 mm² and 22 mm², complete
X67 female M12 connector, 5-pin, B-coded, shielded, screw terminal
X2X Link attachment cable, 15 m
X20 interface module, 1 PROFIBUS DP V0 slave interface, max. 12 Mbit/s, electrically isolated
event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
Välj land och språk