ACOPOSmulti inverter module, 15.1 A, AS, wall mounting, 2 axes
ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VOut 1x 32 A, 1x 5 A
Modular interface options SDL/DVI/SDL4 Fanless Operating systems Windows 10 IoT Enterprise Linux for B&R Automation Runtime Embedded Hypervisor Automation PC 3100 devices offer a variety of modular interface [...] higher protection against failure, the CFast cards can also be operated as a RAID volume. Future proof B&R PC systems offer long-term availability with reliable updates well into the future. It is not necessary
information can be found in the user's manual: Redundancy for control systems Controller redundancy B&R's redundant control system concept ensures maximum availability for entire systems as well as individual [...] allow cable redundancy to be perfectly combined with controller redundancy. This makes it possible for B&R to offer a redundancy solution that ensures maximum machine and system availability. Highlights Suitable
powerful products, X20 control systems offer the perfect solution for handling any task large or small. B&R I/O products can be easily added to the controllers; the X20 "slice" system offers the greatest possible [...] available. For this, the controllers are optionally available with a slot for interface modules. All B&R interface modules can be combined with X20 embedded devices. Likewise, all X20 I/O modules can be connected
24 VDC power supply, 1-phase, 5 A, input 100 to 240 VAC, wide range, top-hat rail installation
EnDat 2.2 cable, length 25 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
ACOPOSmulti3 inverter module, 3.8 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
3-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000
Välj land och språk