Automation Panel 12.1" WXGA TFT - 1280 x 800 pixels (16:10) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - For PPC2100 / PPC3x00 / PPC2200 / link modules
ACOPOSinverter X64, 3x 380-500 V, 11 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
Screw clamp terminal block set for ACOPOSmulti 8BVI0220HxSS and 8BVI0220HxSA modules: 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB4104.204G-00
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-230 VAC, 1x 110-230 VAC, 2.2 A, 3 axes, wall mounting, 2-row connector set, cover, integrated braking resistor
Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding C: 1001111001
ACOPOSinverter X64, 3x 380-500 V, 15 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
Accessory for ACOPOSmicro: 1x hose clamp, B 9 mm, D 8-12 mm
of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
up commissioning. ACOPOStrak is compatible with the entire motion and mechatronics portfolio from B&R and is especially well suited for applications involving a wide variety of products. References Components [...] thermal layout plus throughput calculation. Hardware testing is completely eliminated. Interoperable B&R product environment Native compatibility with the coordinate system used by ACOPOS 6D and SuperTrak [...] class and cost. Global service Application support for layout, design and commissioning, plus a global B&R service network for support, training and spare parts. Predictive maintenance ACOPOStrak Monitor delivers
Välj land och språk