B&R expands its library of HMI widgets The new Skyline widget from B&R's mapp View HMI software package displays a clear overview of extensive manufacturing systems. The widget can also be linked to an
New function from B&R opens up more possibilities for exchanging models B&R has added a new function to its Automation Studio development environment. With FMU Export, machine code can be exported and
B&R cloud application powered by ABB Ability opens new opportunities for OEMs Asset Performance Monitor is B&R's first cloud application based on ABB Ability TM , ABB's unified, cross-industry offering [...] OEM access to Asset Performance Monitor and all the features it has to offer. ABB Ability platform B&R's cloud applications run on ABB Ability. Security and data integrity are guaranteed by state-of-the-art
New servo motor series from B&R offer up to 75% higher nominal torque B&R is adding the new 8LW and 8LS servo motor series with high torque density to its portfolio. The sophisticated design of these motors [...] substantially more compact and economical. With an optimized design that improves heat dissipation, B&R has significantly increased the performance of these motors. A new winding design substantially reduces
New variant of ACOPOS P3 servo drive takes spindles to top speeds A new variant of B&R's ACOPOS P3 servo drive is now available with no output frequency limitation. In many applications, that makes it [...] ACOPOS P3 servo drives are suitable for operating all types of spindle motors. With the new variant, B&R now offers a complete solution of hardware and software for CNC machines and robot arms where high-speed [...] are used. Both open-loop control and closed-loop control with a cycle time of 50 µs are possible. B&R's advanced closed-loop control functions help minimize the generation of heat and noise.
Maritime certification from DNV, KR, LR and ABS for B&R X20 system Using B&R automation technology in maritime environments is now easier and more flexible than ever thanks to additional certifications [...] s by DNV, KR, LR and ABS for the X20 control and I/O system. B&R has also expanded the temperature and input voltage ranges of the X20 system . Life at sea puts extreme demands on automation components
Passion4Automation Day 2022 , last November, B&R Switzerland invites you to a trip to the new B&R Campus in Eggelsberg on 19 and 20 June 2023 . The Highlight at the B&R headquarters will be the guided tour through
B&R has added a full-scale PC for mobile machinery to its portfolio. The powerful PC for mobile machinery is equipped with an Intel Core i processor and offers IP69K protection for deployment in harsh [...] POWERLINK. Expansion options can also be used to connect external displays. Edge computing With APROL , B&R offers a tool for implementing PC-based tasks like predictive maintenance, big data analytics for machine [...] Automation Runtime embedded turns the APC mobile into a high-performance real-time capable controller. B&R Hypervisor makes it possible to run multiple operating systems in parallel on the same controller.
consistent hygienic design - Stainless steel - Panel PCs In addition to standard operator panels, B&R also offers devices that meet the requirements unique to specific industries. Especially in the beverage [...] with respect to hygiene, robustness and reliability. The special construction of B&R's products ensures that they do. B&R stainless steel Panel PCs feature a hygienic design and use especially resistant [...] feature. A standard swing arm system can also be installed there. Illuminated ring keys All integrated B&R illuminated ring keys can be illuminated in several colors and individually labeled with symbols, numbers
USB-iButton Adapter DS9490B. Notice: This Upgrade replaces existing APROL-license, old license(Dongle)is unvalid after recieving Upgrade-license, and must be returned to responsible B&R Sales Office. - AP.SW1-APR-3 [...] SW1-APR-3.2 APROL -SETUP & DOCUMENTATION R3.2 DVDs with actual Setup and actual APROL-Documentation, this package will be delivered independent of ordered SW-release as Release3.2! - WITH License for "Operating
Välj land och språk