VDC, 2 A (50%), 20 digital outputs, 24 VDC, 0.5 A, 2 PWM outputs, 3 A, 8 thermocouple inputs J, K, S, N, 4 analog inputs for potentiometers, 0 to 10 V, 0 to 20 mA, 4.5 V, 14-bit, 2 analog inputs ±10 V, 14-bit [...] Cortex-A9, 667 MHz, 2 GB flash memory, 512 MB DDR3L SDRAM, 64 kB FRAM, 24 VDC, 2x Ethernet interface, 1x CAN bus, 1x RS485 interface, 1x USB 2.0 interface, 1x POWERLINK interface, 1x X2X Link interface, 43
ACOPOSmulti power supply module, passive, 11 A, AS, wall mounting, 24 V In 1x, integrated line filter
ACOPOSmulti3 inverter module, 7.6 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
3-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 3: +DC -DC PE, coding C: 010
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 11.600 Nm - Stall torque: 12.500 Nm - Centering diameter: 130.00 [...] holding torque: 15.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1331 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 96.3
ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
ACOPOSmulti3 inverter module, 1.9 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
ACOPOSmulti auxiliary supply module, 16 A, AS, wall mounting, 24 VOut 1x 16 A, 1x 5 A
options Fan option Downloads 8LS-4 Self-cooled motors Force-cooled motors Motors Nominal Speed (nN [rpm]) from Nominal Speed (nN [rpm]) to Stall torque (M0 [Nm]) from Stall torque (M0 [Nm]) to Flange dimensions [...] Shaft diameter [mm] 8LSA2... 4500 8000 0,4 1,5 58 x 58 40j6 9k6 (11j6) 8LSA3... 3000 6000 2,4 5,4 91.3 x 91.3 80j6 14k6 (19k6) 8LSA4... 3000 6000 4,7 12 100 x 100 95j6 19k6 (24k6) 8LSAB... 3000 4500 7,00 [...] x 116 110j6 24k6 8LSA5... 2200 4500 12,00 29,00 142 x 142 130j6 24k6 (32k6) Motors Nominal Speed (nN [rpm]) from Nominal Speed (nN [rpm]) to Stall torque (M0 [Nm]) from Stall torque (M0 [Nm]) to Flange
Screw clamp terminal block set for ACOPOSmulti 8B0C0xx0Hx00.000-1 modules: 1x 8TB2106.2010-00
Välj land och språk