Materialnummer Beskrivning
X20CM1941 X20 resolver module, 14-bit resolver input, converter up to 12-bit ABR output
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20DC1073 X20 digital counter module, 1x SinCos, 1 Vss, 400 kHz input frequency, encoder monitoring, NetTime function
X20DC1176 X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation, encoder monitoring, NetTime function
X20DC1178 X20 digital counter module, 1 SSI absolute encoder, 5 V, 1 Mbit/s, 32-bit, encoder monitoring, NetTime function
X20DC1196 X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation
X20DC1198 X20 digital counter module, 1 SSI absolute encoder, 5 V, 1 Mbit/s, 32-bit
X20DC11A6 X20 digital counter module, 1 ABR incremental encoder, 5 V, 5 MHz input frequency, 4x evaluation, encoder monitoring, NetTime function
X20DC1376 X20 digital counter module, 1 ABR incremental encoder, 24 V, 100 kHz input frequency, 4x evaluation, encoder monitoring, NetTime function
X20DC137A X20 digital counter module, 1 ABR incremental encoder, 24 V (differential), 300 kHz input frequency, 4x evaluation, encoder monitoring, NetTime function
X20DC1396 X20 digital counter module, 1 ABR incremental encoder, 24 V, 100 kHz input frequency, 4x evaluation
X20DC1976 X20 digital counter module, 1 ABR incremental encoder, 5 V (single-ended), 250 kHz input frequency, 4x evaluation, encoder monitoring, NetTime function
X20DC2190 X20 digital counter module, ultrasonic path measurement module, interfaces: EP start/stop, DPI/IP, 2 path measurement rods, 4 path recorders
X20DC2395 X20 digital counter module, 1 SSI absolute encoders, 24 V, 1 ABR incremental encoders, 24 V, 2 AB incremental encoders, 24 V, 4 event counters or 2 PWM, local time measurement functions
X20DC2396 X20 digital counter module, 2 ABR incremental encoder, 24 V, 100 kHz input frequency, 4x evaluation
X20DC2398 X20 digital counter module, 2 SSI absolute encoders, 24 V, 125 kbit/s, 32-bit
X20DC4395 X20 digital counter module, 2 SSI absolute encoders, 24 V, 2 ABR incremental encoders, 24 V, 4 AB incremental encoders, 24 V, 8 event counters or 4 PWM, local time measurement functions
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function

Välj land och språk

B&R Logo