Agreement concerning the use of images
Important information concerning the use of image material
The act of copying or in any way using the image linked below indicates that you have read and understand the following agreement concerning the use of images, which governs the usage of image material. If you do not accept the conditions of agreement, then you are not permitted to copy or to use the image in any capacity, without written consent from B&R.
User agreement:
In accordance with the conditions of this agreement, the image is only available for editorial purposes for members of the press or industry specialists. Right of use is limited to you only and cannot be transferred to third parties. The image may not be used to advertise or sell any product or technology (e.g. usage in advertisements, brochures, book covers, image databases, t-shirts or other promotional material). The image may not be altered or modified in any way, as a whole or partially. B&R is and remains at all times the sole owner of the image. You are not permitted in any way to delete, alter or conceal any legends or descriptions belonging to the image.
B&R provides the image as is and without any guarantees. You, not B&R, carry sole responsibility for your use of the image. B&R is either the owner or the licensee of the image and not an intermediary of the owner. By using the image material, you are inherently obligated to print "Copyright B&R" at a suitable location in the publication. Furthermore, a sample copy of any printed publication containing the image must be sent to B&R.
B&R Industrial Automation GmbH
Marketing/Coporate Communications
B&R-Straße 1
5142 Eggelsberg
Österreich
press@br-automation.com