DWL@DWL10000878268
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 2026-10-07 | 801 KB | EXE | AS6_HW_X20IF1063.exe | |
| Beskrivning |
V6.0 HW Upgrade (X20IF1063) Revision information X20IF1063 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 736270 New HW variant 4 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7971_0.pci(3), 1\7971_1.pci(3), 1\7971_2.pci(6), 1\7971_4.pci(1) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.6.0: ID: 236400 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7971_0.pci(3), 1\7971_1.pci(3), 1\7971_2.pci(6) Version 1.1.5.1: ID: 314955 Correction in module description text Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7971_0.pci(3), 1\7971_1.pci(3), 1\7971_2.pci(6) Version 1.1.5.0: ID: 296935 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7971_0.pci(3), 1\7971_1.pci(3), 1\7971_2.pci(6) Version 1.1.4.0: ID: 234375 Wrong data caused by Long-access if odd address pointer Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7971_0.pci(3), 1\7971_1.pci(2), 1\7971_2.pci(5) Version 1.1.3.0: ID: 191320 Enhancement internal function reboot behaviour after FW update Enhancement internal function reboot behaviour after FW update Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7971_0.pci(2), 1\7971_1.pci(1), 1\7971_2.pci(4) Version 1.1.2.0: ID: 183690 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7971_0.pci(2), 1\7971_1.pci(1), 1\7971_2.pci(4) Version 1.1.1.0: ID: 175900 Two IF1063 modules supported on SGC targets, corrected FW V3 Two IF1063 modules supported on SGC targets, new HW variant 2, corrected FW V3 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7971_0.pci(2), 1\7971_1.pci(1), 1\7971_2.pci(3) Version 1.1.0.0: ID:175535 Two IF1063 modules supported on SGC targets Two IF1063 modules supported on SGC targets, new HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7971_0.pci(2), 1\7971_1.pci(1), 1\7971_2.pci(2) |
|||||